Our team is ready to assist you!
Laser-Line Beamsplitters are used to separate a laser beam into two separate parts in a wide assortment of imaging, measurement, or laser microscopy applications. Laser-Line Beamsplitters are optical components that partially reflect a laser beam, separating it into two parts. Laser-Line Beamsplitters can reflect specific wavelengths, polarizations, or can combine two lasers into a single beam. A wide assortment of Laser-Line Beamsplitters is available including polarizing, non-polarizing, dichroic, as well as beam combiners.