eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm 70R/30T Cube Beamsplitter

×
Stock #68-537 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$237.00
Volume Pricing
Qty 1-5 $237.00 each
Qty 6-25 $190.00 each
Qty 26-99 $175.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Bevel:
Protective as needed
Construction:
Cube
Dimensions (mm):
15.0 x 15.0 x 15.0 ±0.10

Optical Properties

Beam Deviation (arcmin):
±3
Coating:
λ/4 MgF2 @ 550nm on Faces
Multilayer Dielectric on Hypotenuse
Reflection/Transmission Ratio (R/T):
70/30
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Multi-Layer Dielectric Coating
  • Available in 30/70, 70/30, or 50/50 Split Ratios
  • Optimal for Applications Insensitive to Polarization

TECHSPEC® Cube Beamsplitters are constructed by cementing two right angle prisms together and are offered in a range of reflection/transmission ratios. Output is partially polarized, making this product suitable for illumination and other applications where polarization is not a concern.  TECHSPEC® Cube Beamsplitters feature an interference coating which is applied to the hypotenuse surface of one of the prisms to provide the designated reflection/transmission ratio with minimal absorption loss. 

Note: If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;