eo_logo
 
Product added to cart

25mm, MgF2 Coated, Penta Prism Beamsplitter

×
Stock #66-634 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$312.00
Volume Pricing
Qty 1-5 $312.00 each
Qty 6-25 $250.00 each
Qty 26-49 $230.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Clear Aperture (%):
>90
Construction:
Prism
Dimensional Tolerance (mm):
±0.10

Optical Properties

Beam Deviation (°):
90, 180
Beam Deviation Tolerance (arcsec):
±10
Coating:
MgF2 on Entrance and Exit Faces
Polarization:
|Ts - Tp| ≤ 15%
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
40-20
Wavelength Range (nm):
450 - 650

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • 50% Reflection / 50% Transmission
  • Beam Deviation Insensitive to Alignment
  • Designed for Visible Wavelengths

Penta Prism Beamsplitters are constructed by cementing a precision penta prism and a wedge prism together, and applying an appropriate interference coating to one of the traditionally reflective surfaces. Since slight movements of a penta prism do not affect the true right angle at which light rays are reflected, the deviation between the transmitted and reflected light rays is highly controllable and will not vary by more than 10arcsec.

Note: Outgoing beams are partially polarized.

Technical Information

Penta Prism Beamsplitter Ray Path
Penta Prism Beamsplitter Ray Path
 
Stock No. A B C D E
#66-632 12.70mm 12.70mm 5.26mm 13.75mm 12.70mm
#66-633 20.00mm 20.00mm 8.28mm 21.65mm 20.00mm
#66-634 25.40mm 25.40mm 10.52mm 27.49mm 25.40mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;