TECHSPEC® High Resolution 5 Megapixel Telecentric Lenses

Our High Resolution Telecentric lenses were designed with the small pixels associated with 5 Megapixel sensors in mind. These highly telecentric lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. Designed with the lowest F#’s in the industry, these lenses achieve the superior light collection required to solve many of today’s applications. A locking iris prevents unintentional lens adjustments in high vibration environments.

Additionally, each lens employs an image side telecentric design that eliminates illumination roll off, which can be especially prevalent in systems utilizing larger sensors. A variety of camera mounts are available. Mounting clamp (sold separately) is highly recommended to secure lens to benchtop setups.

 View Legend
Description Stock No. Price In Stock  
Showing 1-3 of 3 Items | Sort by Spec
0.28X High Resolution 5 Megapixel Telecentric Lens
NT62-933 $2,450.00 In stock and ready to ship. Click to add this item to your cart.
Primary Magnification PMAG 0.28X
Maximum Sensor Size (mm) 2/3"
Field of View, 2/3" Sensor (mm) 31.8
Field of View, 1/2" Sensor (mm) 23.1
Working Distance (mm) 180
Resolution, Full Field >40% @ 72lp/mm
Telecentricity (°) <0.1
Distortion (%) <0.1
Aperture (f/#) F6-F22
Filter Thread M58 x 0.75
Mount C-Mount
Stock No. of Mounting Clamp #63-442
RoHS Not Compliant
0.5X High Resolution 5 Megapixel Telecentric Lens
NT62-932 $1,950.00 In stock and ready to ship. Click to add this item to your cart.
Primary Magnification PMAG 0.5X
Maximum Sensor Size (mm) 2/3"
Field of View, 2/3" Sensor (mm) 17.7
Field of View, 1/2" Sensor (mm) 12.9
Working Distance (mm) 173
Resolution, Full Field >40% @ 72lp/mm
Telecentricity (°) <0.1
Distortion (%) <0.1
Aperture (f/#) F6-F22
Filter Thread M46 x 0.75
Mount C-Mount
Stock No. of Mounting Clamp #63-442
RoHS Not Compliant
1.7X High Resolution 5 Megapixel Telecentric Lens
NT63-232 $2,950.00 In stock and ready to ship. Click to add this item to your cart.
Primary Magnification PMAG 1.7X
Maximum Sensor Size (mm) 2/3"
Field of View, 2/3" Sensor (mm) 5.2
Field of View, 1/2" Sensor (mm) 3.8
Working Distance (mm) 123
Resolution, Full Field >25% @ 72lp/mm
Telecentricity (°) <0.1
Distortion (%) <0.1
Aperture (f/#) F6-F22
Filter Thread M58 x 0.75
Mount C-Mount
Stock No. of Mounting Clamp #63-233
RoHS Not Compliant
 View Legend
Description Stock No. Price In Stock  
Showing 1-2 of 2 Items | Sort by Spec
1.7X High Res. 5 Megapixel Mounting Clamp
NT63-233 $250.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
0.5X and 0.28X High Res. 5 Megapixel Mounting Clamp
NT63-442 $315.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
Dimensional Specifications
Stock No. Length (A) Front Diameter (B) Back Diameter (C)
#62-901 199.8mm 65.0mm 53.0mm
#63-232 189.5mm 60.0mm 46.0mm
#62-932 174.9mm 50.0mm 33.5mm
#62-933 203.8mm 60.5mm 33.5mm

TECHSPEC® High Resolution 5 Megapixel Telecentric Lenses

Related Documents