Anchor Optics Commercial Grade Large PCX Condenser Lenses

Anchor Optics Commercial Grade Large PCX Condensers offer commercial quality at an excellent price. These large size (4” to 8” diameter) condenser lenses are suitable for use in projectors, spotlight, enlargers, solar condensing and other light concentration duties. These lenses are ground, not cast, using optical BK7 glass. This permits them to be used for magnification or low-resolution imaging duties where a large lens is required. Combine 2 or more lenses to produce systems with shorter focal lengths.

Price breaks start at 4 units.

 View Legend
Description Stock No. Price In Stock  
Showing 1-12 of 12 Items | Sort by Spec
PCX Condenser Lens 100mm Dia x 200mm Focal Length
NT27-501 $36.50Click for special volume pricing Click to receive an email with delivery information. Click to add this item to your cart.
Diameter (mm) 100.00
Diameter (inches) 4.00
Effective Focal Length EFL (mm) 200.00
Effective Focal Length EFL (inches) 8.00
Back Focal Length BFL (mm) 189.00
Center Thickness CT (mm) 17.00
Radius R1 (mm) 103.50
RoHS Compliant
PCX Condenser Lens 100mm Dia x 300mm Focal Length
NT27-502 $35.50Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 100.00
Diameter (inches) 4.00
Effective Focal Length EFL (mm) 300.00
Effective Focal Length EFL (inches) 12.00
Back Focal Length BFL (mm) 291.00
Center Thickness CT (mm) 12.50
Radius R1 (mm) 155.00
RoHS Compliant
PCX Condenser Lens 100mm Dia x 400mm Focal Length
NT27-503 $34.50Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 100.00
Diameter (inches) 4.00
Effective Focal Length EFL (mm) 400.00
Effective Focal Length EFL (inches) 16.00
Back Focal Length BFL (mm) 393.00
Center Thickness CT (mm) 10.00
Radius R1 (mm) 206.70
RoHS Compliant
PCX Condenser Lens 125mm Dia x 250mm Focal Length
NT27-505 $47.50Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 125.00
Diameter (inches) 5.00
Effective Focal Length EFL (mm) 250.00
Effective Focal Length EFL (inches) 10.00
Back Focal Length BFL (mm) 237.00
Center Thickness CT (mm) 20.00
Radius R1 (mm) 129.20
RoHS Compliant
PCX Condenser Lens 125mm Dia x 375mm Focal Length
NT27-506 $46.25Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 125.00
Diameter (inches) 5.00
Effective Focal Length EFL (mm) 375.00
Effective Focal Length EFL (inches) 15.00
Back Focal Length BFL (mm) 366.00
Center Thickness CT (mm) 14.40
Radius R1 (mm) 193.80
RoHS Compliant
PCX Condenser Lens 125mm Dia x 500mm Focal Length
NT27-507 $45.15Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 125.00
Diameter (inches) 5.00
Effective Focal Length EFL (mm) 500.00
Effective Focal Length EFL (inches) 20.00
Back Focal Length BFL (mm) 492.00
Center Thickness CT (mm) 11.70
Radius R1 (mm) 258.50
RoHS Compliant
PCX Condenser Lens 150mm Dia x 300mm Focal Length
NT27-509 $62.75Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 150.00
Diameter (inches) 6.00
Effective Focal Length EFL (mm) 300.00
Effective Focal Length EFL (inches) 12.00
Back Focal Length BFL (mm) 284.00
Center Thickness CT (mm) 24.40
Radius R1 (mm) 155.10
RoHS Compliant
PCX Condenser Lens 150mm Dia x 450mm Focal Length
NT27-510 $60.75Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 150.00
Diameter (inches) 6.00
Effective Focal Length EFL (mm) 450.00
Effective Focal Length EFL (inches) 18.00
Back Focal Length BFL (mm) 439.00
Center Thickness CT (mm) 17.50
Radius R1 (mm) 232.60
RoHS Compliant
PCX Condenser Lens 150mm Dia x 600mm Focal Length
NT27-511 $58.75Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 150.00
Diameter (inches) 6.00
Effective Focal Length EFL (mm) 600.00
Effective Focal Length EFL (inches) 24.00
Back Focal Length BFL (mm) 591.00
Center Thickness CT (mm) 14.20
Radius R1 (mm) 310.20
RoHS Compliant
PCX Condenser Lens 200mm Dia x 400mm Focal Length
NT27-513 $84.35Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 200.00
Diameter (inches) 8.00
Effective Focal Length EFL (mm) 400.00
Effective Focal Length EFL (inches) 16.00
Back Focal Length BFL (mm) 380.00
Center Thickness CT (mm) 31.00
Radius R1 (mm) 207.00
RoHS Compliant
PCX Condenser Lens 200mm Dia x 600mm Focal Length
NT27-514 $81.35Click for special volume pricing In stock and ready to ship. Click to add this item to your cart.
Diameter (mm) 200.00
Diameter (inches) 8.00
Effective Focal Length EFL (mm) 600.00
Effective Focal Length EFL (inches) 24.00
Back Focal Length BFL (mm) 586.00
Center Thickness CT (mm) 21.60
Radius R1 (mm) 310.00
RoHS Compliant
PCX Condenser Lens 200mm Dia x 800mm Focal Length
NT27-515 $78.35Click for special volume pricing Click to receive an email with delivery information. Click to add this item to your cart.
Diameter (mm) 200.00
Diameter (inches) 8.00
Effective Focal Length EFL (mm) 800.00
Effective Focal Length EFL (inches) 32.00
Back Focal Length BFL (mm) 788.00
Center Thickness CT (mm) 17.30
Radius R1 (mm) 413.50
RoHS Compliant
61541.gif