EO USB2.0 CMOS Machine Vision Cameras

View More Images 
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO USB 2.0 cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation is included.

The LE (Lite Edition) EO USB 2.0 cameras offer an even more compact, economic design in a durable plastic housing. Each camera features a 41mm x 41mm x 25.4mm housing and weighs only 32g.

The HE (Harsh Environment) versions of the EO USB 2.0 cameras feature a sealed, rugged housing making the EO USB HE cameras suitable for harsh environments. The rugged housing also provides extra protection from electromagnetic interference (EMI). When used in conjunction with the optional lens tubes (max lens diameter=35mm), they meet the requirements of protection class IP 65 and IP 67 (protection from dust and water). The USB and the I/O signals are connected via two connectors, which comply with the same protection class (HE cameras utilize non-standard USB connectors). The HE cameras are well suited for use outside the typical lab and factory floor applications.

Board Level versions also available.

Required USB 2.0 Cable (mini-B to standard-A) (#59-382) Cable not included with camera.

Download Driver

 View Legend
Description Stock No. Price In Stock  
Showing 1-20 of 22 Items | Show All ItemsSort by Spec
1, 2  | Next
EO-0413M 1/3" CMOS Monochrome USB Camera
NT59-363 $650.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-0413C 1/3" CMOS Color USB Camera
NT59-364 $675.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-1312M 1/2" CMOS Monochrome USB Camera
NT59-365 $850.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-1312C 1/2" CMOS Color USB Camera
NT59-366 $875.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-2013C 1/3" CMOS Color USB Camera
NT63-868 $925.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-3112C 1/2" CMOS Color USB Camera
NT59-367 $950.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-5012M 1/2" CMOS Monochrome USB Camera
NT63-848 $1,025.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-5012C 1/2" CMOS Color USB Camera
NT59-368 $1,050.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-0413M 1/3" CMOS Monochrome USB Lite Edition Camera
NT62-839 $575.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-0413C 1/3" CMOS Color USB Lite Edition Camera
NT62-840 $595.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-1312M 1/2" CMOS Monochrome USB Lite Edition Camera
NT62-841 $775.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-2013C 1/3" CMOS Color USB Lite Edition Camera
NT63-870 $795.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-3112C 1/2" CMOS Color USB Lite Edition Camera
NT62-842 $895.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-5012M 1/2" CMOS Monochrome USB Lite Edition Camera
NT63-850 $975.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-5012C 1/2" CMOS Color USB Lite Edition Camera
NT62-843 $995.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-0413M 1/3" CMOS Mono USB Harsh Environment Camera
NT62-059 $725.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-0413C 1/3" CMOS Color USB Harsh Environment Camera
NT62-060 $750.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-1312M 1/2" CMOS Mono USB Harsh Environment Camera
NT62-061 $925.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-3112C 1/2" CMOS Color USB Harsh Environment Camera
NT62-063 $1,050.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
EO-2013C 1/3" CMOS Color USB Harsh Environment Camera
NT63-869 $1,025.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
CE Certified Yes
 View Legend
Description Stock No. Price In Stock  
Showing 1-11 of 11 Items | Sort by Spec
3m Harsh Environment USB2.0 Cable
NT62-068 $99.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
6m Harsh Environment USB2.0 Cable
NT66-204 $475.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
8m Harsh Environment USB2.0 Cable
NT66-205 $595.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
10m Harsh Environment USB2.0 Cable
NT66-206 $865.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Compliant
5m Harsh Environment Trigger Cable
NT62-045 $125.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
5m Industrial USB2.0 Cable with Trigger
NT59-390 $89.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
51mm Lens Enclosure (Max Lens Length=38mm)
NT62-065 $99.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
64mm Lens Enclosure (Max Lens Length=51mm)
NT62-066 $99.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
77mm Lens Enclosure (Max Lens Length=64mm)
NT62-067 $99.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
EO USB Camera 1/4-20 Mounting Plate
NT59-473 $45.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Not Compliant
5m USB2.0 (mini-B to standard-A) Cable
NT59-382 $19.95 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
 
Model EO-0413 EO-1312 EO-2013 EO-3112 EO-5012
Sensor Type 1/3" Progressive Scan CMOS 1/2" Progressive Scan CMOS 1/3" Progressive Scan CMOS 1/2" Progressive Scan CMOS 1/2" Progressive Scan CMOS
Sensor (Micron) MT9V022 MT9M001 MT9D131 MT9T001 MT9P031
Pixels (H x V) 752 x 480 1280 x 1024 1600 x 1200 2048 x 1536 2560 x 1920
Pixel Size (H x V) 6.0um x 6.0um 5.2um x 5.2um 2.8um x 2.8um 3.2um x 3.2um 2.2um x 2.2um
Sensing Area (H x V) 4.5mm x 2.8mm 6.6mm x 5.3mm 4.48mm x 3.36mm 6.5mm x 4.9mm 5.6mm x 4.2mm
Shutter Type Global Rolling Rolling Rolling Global Start Rolling
Frame Rate 87 fps 25 fps 18 fps 11 fps 6 fps
Pixel Depth
8-bit
Video Output
USB2.0
Sync System
Internal or Via Software
Camera/Exposure Control
Via Software
 
  Standard Harsh Environment Lite Edition
Lens Mount C-Mount C-Mount C-Mount
Camera Mount 1/4-20 Mounting Adapter (#59-473) * 1/4-20 Mount on Housing
Dimensions (W x H x L) 34mm x 32mm x 27.4mm 41mm x 41mm x 40.5mm 44mm x 44mm x 25.4mm
Weight 62g 145g 32g
EOUSB2_Cmos_150.gif
EOUSB20LECamHousing_150.gif
EOUSB_HE.gif
EOUSB_HE_lensencl.jpg
EOUSB2_AdaptPlate_150.gif