
- 40X – 240X Magnification with Standard System
- Analog and Digital (USB2.0) Systems Available
Our E-Zoom6V video system features a ball-bearing boom stand, choice of cameras, and variable intensity fluorescent ring light. Ideal for the laboratory or the factory floor, the system offers a field of view of 1.3 to 8.1mm. The digital system features our EO-3112 color USB2.0 camera, and is ideal for high-resolution documentation and inspection. The analog system features the EO-2AN color CCD camera, and is ideal for training purposes, or for areas where a computer may not be available.
The addition of supplemental lenses can greatly expand the range of this video system. By interchanging 0.5X and 2.0X lenses, magnifications from 20X to nearly 480X can be achieved.
| Description | Stock No. | Price | In Stock | |||
|
Showing 1-2 of 2 Items
| Sort by Spec
|
||||||
E-Zoom6V Analog Video System
|
NT59-426 |
$2,595.00 |
|
![]() |
||
|
||||||
E-Zoom6V Digital Video System
|
NT59-427 |
$2,995.00 |
|
![]() |
||
|
||||||
| Objective Mag. | Standard System |
0.5X Supplemental Lens |
2.0X Supplemental Lens |
|||
| FOV (mm) | Mag | FOV (mm) | Mag | FOV (mm) | Mag | |
| 0.8 | 8.1 | 47.2X | 16.3 | 23.6X | 4.1 | 94.4X |
| 1 | 6.5 | 59.0x | 13.0 | 29.5X | 3.3 | 118.0X |
| 2 | 3.3 | 118.0X | 6.5 | 59.0X | 1.7 | 236.0X |
| 3 | 2.2 | 177.0X | 4.3 | 88.5X | 1.1 | 354.0X |
| 4 | 1.6 | 236.0X | 3.3 | 118.0X | 0.8 | 472.0X |
| 5 | 1.3 | 295.0X | 2.6 | 147.5X | 0.7 | 590.0X |
| Analog Video System | Digital Video System | |
| E-Zoom6V Head and 10X Eyepieces | #59-417 | #59-417 |
| Rack & Pinion Focusing Mount | #59-425 | #59-425 |
| 32mm Fixed Column for Boom Stand | #55-618 | #55-618 |
| Ball Bearing Boom Stand | #54-121 | #54-121 |
| Variable Intensity Fluorescent Ring Light | #53-679 | #53-679 |
| EO-2AN Analog Color Camera | #57-805 | — |
| EO-3112 USB2.0 Color Camera | — | #59-367 |
| Y-C Video Cable, 12’ | #54-644 | — |
| USB2.0 Video Cable, 5m | — | #59-382 |
1-800-363-1992
United States 



