High Intensity LED Spotlight

  • Provides 65mm Coverage at 300mm
  • Outputs 2,200 Lux at 300mm
  • 50,000 Hour Product Lifetime
  • Power Supply Included

These high intensity LED Illumination line lights are designed for applications requiring intense, structured illumination for either line scan cameras or large area inspection. These high luminance spotlights provide soft and even illumination in a compact housing. Suitable for long working distance imaging applications, the LEDs are precision aligned with a proprietary targeting system to provide very stable lighting with extremely even illumination and long life. The strobe output version flashes only when a trigger signal is applied. The duration of the strobe can be adjusted from 10-200µs via a knob located in the back of the unit. Trigger input signal can range from 3-24V (rising edge) and is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Power Supply Specifications

Input Power: 90-264V AC @ 47-63Hz
Output Power: 30W, 24V Regulated DC Current
Mean Time Between Failures MTBF @ 25°: 50,000 hours
Operating Temperature: 0°C to 40°C
Dimensions: 112mm L x 60.3mm W x 35.1mm H
Weight: 510g
Connection: Tinned Leads

 View Legend
Description Stock No. Price In Stock  
Showing 1-8 of 8 Items | Sort by Spec
470nm Blue, Constant, High Intensity LED Spotlight
NT63-416 $760.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Constant Light Output
Wavelength (nm) 470
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
470nm Blue, Strobe, High Intensity LED Spotlight
NT63-417 $985.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Strobe Light Output
Wavelength (nm) 470
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
520nm Green, Constant, High Intensity LED Spotlight
NT63-418 $760.00 In stock and ready to ship. Click to add this item to your cart.
Type Constant Light Output
Wavelength (nm) 520
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
520nm Green, Strobe, High Intensity LED Spotlight
NT63-419 $985.00 In stock and ready to ship. Click to add this item to your cart.
Type Strobe Light Output
Wavelength (nm) 520
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
625nm Red, Constant, High Intensity LED Spotlight
NT58-588 $760.00 In stock and ready to ship. Click to add this item to your cart.
Type Constant Light Output
Wavelength (nm) 625
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
625nm Red, Strobe, High Intensity LED Spotlight
NT58-590 $985.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Strobe Output
Wavelength (nm) 625
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
White, Constant, High Intensity LED Spotlight
NT58-589 $760.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Constant Light Output
Wavelength White
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant
White, Strobe, High Intensity LED Spotlight
NT58-591 $985.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Strobe Output
Wavelength White
Voltage (V) 24V DC
Lamp Lifetime (hours) 50000
Length (mm) 73.4
Width (mm) 64
Height (mm) 64
Weight (g) 227
Length of Cable (m) 2
RoHS Compliant