
- Greater than 90% Transmission from 250nm-7μm
- Low Index of Refraction
Calcium Fluoride is often used in spectroscopic windows and lenses due to its high transmission from 250nm to 7μm. Calcium Fluoride is also commonly found in cryogenically cooled thermal imaging systems. Its low absorption and high damage threshold makes it a popular choice for excimer laser optics. Calcium Fluoride's low refractive index allows it to be used without an antireflective coating. The Knoop hardness of Calcium Fluoride is 158.3.
| Description | Stock No. | Price | In Stock | |||||||||
|
Showing 1-9 of 9 Items
| Sort by Spec
|
||||||||||||
|
5mm Dia. Calcium Fluoride Window, Uncoated
|
NT48-853 |
$69.00 |
|
![]() |
||||||||
|
||||||||||||
|
10mm Dia. Calcium Fluoride Window, Uncoated
|
NT47-681 |
$79.00 |
|
![]() |
||||||||
|
||||||||||||
|
12.5mm Dia. Calcium Fluoride Window, Uncoated
|
NT47-682 |
$85.00 |
|
![]() |
||||||||
|
||||||||||||
|
15mm Dia. Calcium Fluoride Window, Uncoated
|
NT48-854 |
$89.00 |
|
![]() |
||||||||
|
||||||||||||
|
25mm Dia. Calcium Fluoride Window, Uncoated
|
NT47-683 |
$99.00 |
|
![]() |
||||||||
|
||||||||||||
|
50mm Dia. Calcium Fluoride Window, Uncoated
|
NT47-684 |
$199.00 |
|
![]() |
||||||||
|
||||||||||||
|
20mm Dia. Calcium Fluoride Window, Uncoated
|
NT63-207 |
$95.00 |
|
![]() |
||||||||
|
||||||||||||
|
30mm Dia. Calcium Fluoride Window, Uncoated
|
NT63-208 |
$129.00 |
|
![]() |
||||||||
|
||||||||||||
|
40mm Dia. Calcium Fluoride Window, Uncoated
|
NT63-209 |
$149.00 |
|
![]() |
||||||||
|
||||||||||||
| Material | CaF2 (Vacuum UV Grade) |
| Clear Aperture | 90% of Diameter |
| Dimensional Tolerance | +0.0/-0.1mm |
| Thickness Tolerance | ±0.1mm |
| Surface Quality | 40-20 |
| Surface Accuracy | 1/2 λ @ 632.8nm |
| Parallelism | <1 arcmin |
| Coating | None |

Need Help?
Related Products

United States >




