Precision Ronchi Ruling Glass Slides

  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Soda Lime Glass, Fused Silica (FS), and Fused Silica (FS) with Fluorescent Backing

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (LP/MM) versions available.

 View Legend
Description Stock No. Price In Stock  
Showing 1-20 of 33 Items | Show All ItemsSort by Spec
1, 2  | Next
5 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT57-903 $95.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 5.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
10 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-258 $90.00 Click to receive an email with delivery information. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 10.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
20 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-259 $90.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 20.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
40 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-260 $105.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 40.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
80 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-261 $125.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 80.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
100 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-562 $140.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 100.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
120 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-563 $155.00 Click to receive an email with delivery information. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 120.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
150 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-564 $175.00 Click to receive an email with delivery information. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 150.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
200 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-565 $215.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 200.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
400 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT57-899 $325.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 400.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
600 lp/mm, 1" x 3" Ronchi Ruling, Soda Lime
NT38-566 $395.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Soda Lime
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 600.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
5 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-904 $185.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 5.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
10 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-884 $185.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 10.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
20 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-885 $150.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 20.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
40 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-886 $160.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 40.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
80 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-887 $170.00 Click to receive an email with delivery information. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 80.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
100 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-888 $190.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 100.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
120 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-889 $225.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 120.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
150 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-890 $240.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 150.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant
200 lp/mm, 1" x 3" Ronchi Ruling, Fused Silica
NT57-891 $285.00 In stock and ready to ship. Click to add this item to your cart.
Substrate Fused Silica
Length (inches) 3
Width (inches) 1
Thickness (mm) 1.1
Pattern Size (mm) 12.7x25.4
Frequency (lp/mm) 200.00
Coating Vacuum Deposited Chrome
Optical Density OD 3
RoHS Compliant

Related Documents