1951 USAF Glass Slide Resolution Targets

Negative Target (top)
Positive Target (bottom)

  • Negative and Positive Patterns On Glass
  • Two Sizes Available
  • Each is Boxed and Includes Resolution Value Chart
  • High Resolution Target Available (down to 645 lp/mm)

Resolution test slides with the 1951 USAF test pattern are available in either positive (chrome pattern on clear background) or negative (clear pattern on a chrome background). The positive pattern is recommended for quality control of microscopes and magnifiers. The negative pattern is ideal for collimators and other illuminated test equipment. Each is boxed and includes resolution value chart. Targets conform to MIL-S-150A.

 View Legend
Description Stock No. Price In Stock  
Showing 1-8 of 8 Items | Sort by Spec
1951 USAF Hi-Resolution Target, 2" x 2" Positive
NT58-198 $750.00 In stock and ready to ship. Click to add this item to your cart.
Type Positive Target
Dimensions (inches) 2 x 2
Thickness (mm) 1.5
Resolution Minimum: Group 0, Element 1
Maximum: Group 9, Element 3
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Hi-Resolution Target, 2" x 2" Negative
NT55-622 $750.00 In stock and ready to ship. Click to add this item to your cart.
Type Negative Target
Dimensions (inches) 2 x 2
Thickness (mm) 1.5
Resolution Minimum: Group 0, Element 1
Maximum: Group 9, Element 3
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Resolution Target, 2" x 2" Positive
NT38-257 $110.00 In stock and ready to ship. Click to add this item to your cart.
Type Positive Target
Dimensions (inches) 2 x 2
Thickness (mm) 1.5
Resolution Minimum: Group 0, Element 1
Maximum: Group 7, Element 6
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Resolution Target, 2" x 2" Negative
NT38-256 $110.00 In stock and ready to ship. Click to add this item to your cart.
Type Negative Target
Dimensions (inches) 2 x 2
Thickness (mm) 1.5
Resolution Minimum: Group 0, Element 1
Maximum: Group 7, Element 6
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Resolution Target, 3" x 3" Positive
NT36-275 $160.00 In stock and ready to ship. Click to add this item to your cart.
Type Positive Target
Dimensions (inches) 3 x 3
Thickness (mm) 1.5
Resolution Minimum: Group -2, Element 1
Maximum: Group 7, Element 6
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Resolution Target, 3" x 3" Negative
NT36-408 $160.00 In stock and ready to ship. Click to add this item to your cart.
Type Negative Target
Dimensions (inches) 3 x 3
Thickness (mm) 1.5
Resolution Minimum: Group -2, Element 1
Maximum: Group 7, Element 6
Flatness (mm) ≤0.00254
Surface Quality 40-10
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum-Deposited Durable Chromium
RoHS Compliant
1951 USAF Hi-Resolution Target, 3" x 3" Positive
NT64-862 $1,250.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Positive Target
Dimensions (inches) 3 x 3
Thickness (mm) 1.5
Resolution Minimum: Group -2, Element 1, Maximum: Group 9, Element 3
Flatness (mm) ≤0.00254
Surface Quality 40-20
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum Deposited Durable Chromium
RoHS Compliant
1951 USAF Hi-Resolution Target, 3" x 3" Negative
NT64-863 $1,250.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type Negative Target
Dimensions (inches) 3 x 3
Thickness (mm) 1.5
Resolution Minimum: Group -2, Element 1, Maximum: Group 9, Element 3
Flatness (mm) ≤0.00254
Surface Quality 40-20
Edges Beveled
Substrate Soda Lime Glass
Optical Density OD ≥3.0
Coating Vacuum Deposited Durable Chromium
RoHS Compliant
Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group Number
For High Res only
-2 -1 0 1 2 3 4 5 6 7 8 9
1 0.250 0.500 1.00 2.00 4.00 8.00 16.00 32.0 64.0 128.0 256.0 512.0
2 0.280 0.561 1.12 2.24 4.49 8.98 17.95 36.0 71.8 144.0 287.0 575.0
3 0.315 0.630 1.26 2.52 5.04 10.10 20.16 40.3 80.6 161.0 323.0 645.0
4 0.353 0.707 1.41 2.83 5.66 11.30 22.62 45.3 90.5 181.0 362.0
5 0.397 0.793 1.59 3.17 6.35 12.70 25.39 50.8 102.0 203.0 406.0
6 0.445 0.891 1.78 3.56 7.13 14.30 28.50 57.0 114.0 228.0 456.0
6033.gif

Related Documents