1.5" Small Straight Mirror Mounts

Straight mount offers a 1.50" square mounting surface. Two stainless steel fine-resolution (64-pitch) mounting screws allow precise tilting of this mounting surface in two directions. Unit features various sized mounting holes. Suitable for mounting to most post mounts. Available with or without a 25mm x 35mm, 1/4 wave first surface mirror.

 View Legend
Description Stock No. Price In Stock  
Showing 1-3 of 3 Items | Sort by Spec
1.5" Small Mirror Mount
NT33-497 $39.00 In stock and ready to ship. Click to add this item to your cart.
Resolution (inches) 0.015 per turn
Fine Tilt Angle (°) 20
Construction Black Anodized Aluminum, Stainless Steel
Weight (lbs) 0.3
RoHS Compliant
1.5" Small Mirror Mount with Mirror
NT33-498 $69.00 In stock and ready to ship. Click to add this item to your cart.
Resolution (inches) 0.015 per turn
Fine Tilt Angle (°) 20
Construction Black Anodized Aluminum, Stainless Steel
Weight (lbs) 0.3
RoHS Exempt
1.5" Small Mirror Mount, C-Thread Mount Only
NT58-241 $50.00 In stock and ready to ship. Click to add this item to your cart.
Resolution (inches) 0.015 per turn
Fine Tilt Angle (°) 20
Construction Black Anodized Aluminum, Stainless Steel
Weight (lbs) 0.3
RoHS Compliant
1762_Small_Mounts_B.gif
1762_Small_Mounts_A.gif

Related Documents