Edmund Optics Green Monochromatic Lamps

Light source for testing the flatness of polished optical surfaces. Very effective for viewing Brewster’s Fringes and Newton’s Rings. Each lamp contains two fluorescent bulbs without coating, except the smallest, which has one U-shaped bulb. Each window is composed of two plastic sheets, one diffusing white and one transparent green to pass only the green line, 5461Å, of the mercury spectrum present. Green filter displays sharply-defined interference rings. Visibility is several times greater than helium-type lights and the green light helps eliminate eye fatigue. The unit is tilted forward at 120° angle of diffusion, allowing uniform illumination over the surface. Lamps are provided with a grounded 3-prong cord (110V) and tilting base (approximately 30° tilt forward) which may be suspended with a chain.

 View Legend
Description Stock No. Price In Stock  
Showing 1-3 of 3 Items | Sort by Spec
6W Green Monochromatic Lamp (3.5" x 5" Window)
NT58-172 $295.00 In stock and ready to ship. Click to add this item to your cart.
Wattage (W) 6
Relative Brightness 1.00
Brightness (dB) 1.3
Dimensions (inches) 3.5 x 6.25 (Case), 3.5 x 5 (Window)
Construction Gray Plastic
Weight (lbs) 2.00
Replacement Bulb #58-173
RoHS Compliant
12W Green Monochromatic Lamp (7" x 7" Window)
NT38-033 $325.00 In stock and ready to ship. Click to add this item to your cart.
Wattage (W) 12
Relative Brightness 0.75
Brightness (dB) 0.55
Dimensions (inches) 7.5 x 8.5 (Case), 7 x 7 (Window)
Construction Black Plastic
Weight (lbs) 4
Replacement Bulb #37-380
RoHS Compliant
16W Green Monochromatic Lamp(10.25"x11.75" Window)
NT38-037 $395.00 In stock and ready to ship. Click to add this item to your cart.
Wattage (W) 16
Relative Brightness 0.64
Brightness (dB) 0.8
Dimensions (inches) 12.5 x 11 (Case), 10.25 x 11.75 (Window)
Construction White
Weight (lbs) 4.5
Replacement Bulb #37-381
RoHS Compliant
 View Legend
Description Stock No. Price In Stock  
Showing 1-3 of 3 Items | Sort by Spec
1 Green Bulb for 6W Monochromatic Lamp
NT58-173 $60.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
2 Green Bulbs for 12W Monochromatic Lamp
NT37-380 $65.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant
2 Green Bulbs for 16W Monochromatic Lamp
NT37-381 $95.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Compliant

Related Documents