Mounted Absorptive Neutral Density (ND) Filters

View More Images 
  • Pass Only Visible Light or Only IR
  • IR-Cut are Ideal for Use As Heat-Absorbing Filters

IR-Cut filters are frequently used as heat-absorbing filters since they let the visible spectral range pass while the infrared rays from 780nm on are strongly blocked. These infrared filters are often used to protect IR-sensitive sensors or used in illumination systems. Note that for intense radiation from UV sources with wavelengths below 320nm (i.e., Xenon lamps), the transmission characteristics can be permanently changed. UV/IR-Cut is a multi-coated interference filter that completely blocks unwanted UV and IR radiation. It is especially recommended for applications where digital image sensors have not been fitted with an IR protection filter (or it was removed). There is little effect on off-axis angles; it is not recommended, however, for extreme angles of incidence. UV/VIS-Cut filters absorb most of the ultraviolet and visible region and transmit the infrared region. For infrared images that consist of a combination of visible and infrared light, we recommend the R-72 Infrared filter (which passes 720nm and above). For purely infrared images, radiation below approx. 780nm must be completely filtered out and we recommend the RM-90 IR filter. Note that lenses are typically designed for the visible spectrum, so focusing adjustment is required to obtain clear images in the infrared.

 View Legend
Description Stock No. Price In Stock  
Showing 1-20 of 36 Items | Show All ItemsSort by Spec
1, 2  | Next
IR-Cut Filter - Mounted M25.5 x 0.5mm
NT49-800 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 27.00
Clear Aperture CA (mm) 20.80
Mount M25.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M25.5 x 0.5mm
NT49-808 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 27.00
Clear Aperture CA (mm) 20.80
Mount M25.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/VIS-Cut Filter R-72 - Mounted M25.5 x 0.5mm
NT65-796 $50.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/VIS-Cut R-72
Outer Diameter (mm) 27.00
Clear Aperture CA (mm) 20.80
Mount M25.5 x 0.5mm
Thickness of Mount (mm) 5.0
Thickness of Compatible Optics (mm) 2.5
Surface Quality 80-50
Substrate Hoya R-72
Index of Refraction nd 1.55
Cut-Off Wavelength (nm) 720 / 2750
Coating Both Surfaces, Single Layer MgF2
RoHS Compliant
IR-Cut Filter - Mounted M30.5 x 0.5mm
NT49-801 $155.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 32.00
Clear Aperture CA (mm) 25.80
Mount M30.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M30.5 x 0.5mm
NT49-809 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 32.00
Clear Aperture CA (mm) 25.80
Mount M30.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/VIS-Cut Filter R-72 - Mounted M30.5 x 0.5mm
NT65-797 $50.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type of Filter UV/VIS-Cut R-72
Outer Diameter (mm) 32.00
Clear Aperture CA (mm) 25.80
Mount M30.5 x 0.5mm
Thickness of Mount (mm) 5.0
Thickness of Compatible Optics (mm) 2.5
Surface Quality 80-50
Substrate Hoya R-72
Index of Refraction nd 1.55
Cut-Off Wavelength (nm) 720 / 2750
Coating Both Surfaces, Single Layer MgF2
RoHS Compliant
IR-Cut Filter - Mounted M37 x 0.75mm
NT49-802 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 39.00
Clear Aperture CA (mm) 31.80
Mount M37 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M37 x 0.75mm
NT49-810 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 39.00
Clear Aperture CA (mm) 31.80
Mount M37 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
IR-Cut Filter - Mounted M39 x 0.5mm
NT49-803 $155.00 Click to receive an email with delivery information. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 40.50
Clear Aperture CA (mm) 33.80
Mount M39 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M39 x 0.5mm
NT49-811 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 40.50
Clear Aperture CA (mm) 33.80
Mount M39 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
IR-Cut Filter - Mounted M40.5 x 0.5mm
NT49-804 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 42.00
Clear Aperture CA (mm) 35.80
Mount M40.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M40.5 x 0.5mm
NT49-812 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 42.00
Clear Aperture CA (mm) 35.80
Mount M40.5 x 0.5mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
IR-Cut Filter - Mounted M43 x 0.75mm
NT49-805 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-CUT
Outer Diameter (mm) 45.00
Clear Aperture CA (mm) 37.80
Mount M43 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M43 x 0.75mm
NT49-813 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-CUT
Outer Diameter (mm) 45.00
Clear Aperture CA (mm) 37.80
Mount M43 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
IR-Cut Filter - Mounted M46 x 0.75mm
NT54-744 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-Cut
Outer Diameter (mm) 48
Clear Aperture CA (mm) 42
Mount M46 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Compliant
UV/IR-Cut Filter - Mounted M46 x 0.75mm
NT54-748 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-Cut
Outer Diameter (mm) 48
Clear Aperture CA (mm) 42
Mount M46 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/VIS-Cut Filter R-72 - Mounted M46 x 0.75mm
NT64-887 $50.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/VIS-Cut R-72
Outer Diameter (mm) 48.00
Clear Aperture CA (mm) 42.00
Mount M46 x 0.75mm
Thickness of Mount (mm) 5.0
Thickness of Compatible Optics (mm) 2.5
Surface Quality 80-50
Substrate Hoya R-72
Index of Refraction nd 1.55
Cut-Off Wavelength (nm) 720 / 2750
Coating Both Surfaces, Single Layer MgF2
RoHS Compliant
UV/VIS-Cut Filter RM-90 - Mounted M46 x 0.75mm
NT64-890 $260.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/VIS-Cut RM-90
Outer Diameter (mm) 48.00
Clear Aperture CA (mm) 42.00
Mount M46 x 0.75mm
Thickness of Mount (mm) 5.0
Thickness of Compatible Optics (mm) 2.5
Surface Quality 80-50
Substrate Hoya RM-90
Index of Refraction nd 1.58
Cut-Off Wavelength (nm) 790 / 2750
Coating Both Surfaces, Single Layer MgF2
RoHS Compliant
IR-Cut Filter - Mounted M49 x 0.75mm
NT54-745 $155.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter IR-Cut
Outer Diameter (mm) 51
Clear Aperture CA (mm) 45
Mount M49 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Schott KG-3
Index of Refraction nd 1.52
Cut-Off Wavelength (nm) 320 / 700
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
UV/IR-Cut Filter - Mounted M49 x 0.75mm
NT54-749 $170.00 In stock and ready to ship. Click to add this item to your cart.
Type of Filter UV/IR-Cut
Outer Diameter (mm) 51
Clear Aperture CA (mm) 45
Mount M49 x 0.75mm
Thickness of Mount (mm) 5.5
Thickness of Compatible Optics (mm) 2.0
Surface Quality 80-50
Substrate Multi-Layer Coated Float Glass
Index of Refraction nd 1.52 Subtate, Varies by Layer
Cut-Off Wavelength (nm) 380 / 670
Coating Both Surfaces, Single Layer MgF2
RoHS Exempt
1524_IR_Filters_Graph.gif

Related Documents