NI IEEE-1394 FireWire Driver/Board-Driver Combos

View More Images 

For maximum bandwidth of high-resolution megapixel cameras, the NI FireWire and Gigabit Ethernet (GigE) capture cards are capable of 400Mb/s and 1000Mb/s respectively, to transmit data from large sensors at high frame rates. The NI FireWire and Gig-E capture cards each use a single cable to transmit both data and power. Many Firewire and Gig-E cameras have a second port, for daisy chaining multiple cameras into a single capture card connection. Plug-and-Play connections make setup, and image capture quick and easy. Both capture boards include NI Vision Acquisition software that allows for image capture and basic image controls, such as brightness and contrast adjustment. For measurement applications, consider using the NI Vision Builder software. Compatible with Windows® 2000/NT/XP operating systems.

NI PCI-8252, FireWire.A Driver/PCI Board Package

  • 400 Mb/s Bandwidth
  • Three FireWire.A Ports
  • NI-IMAQ driver software for IEEE 1394

NI PCI-8254R FireWire.A Driver and I/O Board Package

  • Two FireWire.A Ports
  • Communicate Triggers and Results Via 29 Digital I/O Lines
  • Acquire From Up to 16 FireWire Cameras
  • Reconfigurable DIO with LabVIEW FPGA
  • NI Vision Acquisition software (included)

Ni Gigabit Ethernet Board

  • Optimized for Low CPU Load
  • Up to 1000 Mb/s Data Transfer Rate
 View Legend
Description Stock No. Price In Stock  
Showing 1-4 of 4 Items | Sort by Spec
NI PCI-8252, FireWire.A Driver/PCI Board Combo
NT57-498 $529.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Exempt
CE Certified Yes
NI PCI-8254R, FireWire.A Driver/PCI I/O Board Combo
NT58-443 $949.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Exempt
CE Certified Yes
NI Vision Acquisition Software
NT59-750 $419.00 Click to receive an email with delivery information. Click to add this item to your cart.
RoHS Not Compliant
PCIe-8231 Gigabit Ethernet Image Capture Board
NT59-814 $529.00 In stock and ready to ship. Click to add this item to your cart.
RoHS Not Compliant
CE Certified Yes