TECHSPEC® Objectives
TECHSPEC® Objectives | View All
Edmund Optics® 120i Plan APO Infinity Corrected Objective System
- Optimized Performance up to 1.1” Sensors
- Includes 120i Plan APO Objective, C-Mount Camera Tube, and Compact Tube Lens Assembly
- Ideal for Life Science and Industrial Applications
Edmund Optics® 120i Plan APO Infinity Corrected Objectives
- Up to 43% Smaller than Industry Standard Systems
- Optimized Performance up to 1.1” Sensor
- Ideal for Life Science and Industrial Applications
- Winner of the 2023 Bronze VSD Innovators Award
UCf Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compact Finite Conjugate Objectives
- Mount Directly to a C-Mount Camera
- Near Diffraction Limited performance
Cf Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Lightweight Design with Compact Form Factor
- Configurable Magnification Using Spacers
- Optimized For Long Working Distances
High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®