Our team is ready to assist you!
Zeiss Stemi 2000-C Stereo Zoom Microscope Video Systems feature a ball-bearing boom stand and multiple camera and ring light options. Ideal for laboratory or factory inspection applications, system field of view ranges from 9.8mm - 1.3mm. With the addition of supplemental lenses (sold separately), video magnifications from 9X to 480X can be achieved. Note: All system magnifications are for a 1/2" sensor and 15.1" monitor.
The analog system is ideal for factory floors, or for areas where a computer may not be available. Digital systems are offered with high megapixel color or monochrome cameras, making them ideal for high-resolution documentation and inspection. Monitors or capture boards can be purchased separately for a variety of imaging needs.
| Objective Magnification | Standard System | 0.3X Supplemental Lens | 0.63X Supplemental Lens | 2X Supplemental Lens | ||||
| FOV (mm) | Magnification | FOV (mm) | Magnification | FOV (mm) | Magnification | FOV (mm) | Magnification | |
| 0.65 | 9.8 | 31.2X | 32.8 | 9.3X | 15.6 | 19.6X | 4.9 | 63.3X |
| 1 | 6.4 | 47.9X | 21.3 | 14.4X | 10.2 | 30.2X | 3.2 | 95.9X |
| 2 | 3.2 | 95.9X | 10.7 | 28.8X | 5.1 | 60.4X | 1.6 | 191.8X |
| 3 | 2.1 | 143.8X | 7.1 | 43.1X | 3.4 | 90.6X | 1.1 | 287.7X |
| 4 | 1.6 | 191.8X | 5.3 | 57.5X | 2.5 | 120.8X | 0.8 | 383.5X |
| 5 | 1.3 | 239.7X | 4.3 | 71.9X | 2 | 151.0X | 0.6 | 479.4X |
| Zeiss Stemi 2000-C Microscope System* | |
| Description | Stock No. |
| Zeiss Stemi 2000-C Head, Focusing Assembly, and 10X Eyepieces | #55-605 |
| C-Mount Video Coupler | #55-607 |
| Ball Bearing Boom Stand | #54-121 |
| 32mm Fixed Column for Boom Stand | #55-618 |
| Analog Fiber Optic System |
1.3MP Digital Fiber Optic Systems |
1.3MP Digital LED Systems |
3MP Digital Fiber Optic System |
5MP Digital LED System |
|
| Monochrome Camera (Monochrome Systems Only) | - | #83-769 EO-1312M (e2v) | - | #63-848 - EO-5012M | |
| Color Camera (Color Systems Only) | #55-837 Hitachi KP-D20B | #83-770 EO-1312C (e2v) | #59-367 EO-3112C | #59-368 EO-5012C | |
| Variable Fiber Optic Ring Light | #54-173 Light Guide, #38-946 0.565" ID Adapter, #55-718 MI-150 Illuminator |
#54-173 Light Guide, #38-946 0.565" ID Adapter, #55-718 MI-150 Illuminator |
- | #54-173 Light Guide, #38-946 0.565" ID Adapter, #55-718 MI-150 Illuminator |
- |
| Variable LED Ring Light | - | - | #68-769 Sectional LED |
- | #68-769 Sectional LED |
| Cable | #54-644 12' Y-C Cable | #59-382 5m USB Cable | |||