eo_logo
 
Product added to cart
Filter

Reflective Objectives

Reflective Objectives are used in microscopy applications that require chromatic correction over broad spectral ranges. Reflective Objectives are microscope objectives that use two mirrors to form an image or focus a laser in a variety of imaging or laser applications. Reflective Objectives are high magnification solutions to applications in the ultraviolet, visible, or infrared. Reflective Objectives can also be coated for additional performance over a specific wavelength range or laser line.

Edmund Optics offers a variety of Reflective Objectives. Edmund Optics’ ReflX Objectives are available for a range of imaging or focusing applications. TECHSPEC ReflX™ Objectives are available in infinity-corrected or finite-conjugate designs. Typically, finite-conjugate objectives are used in imaging applications, while infinity-corrected objects are used in laser focusing. Additionally, TECHSPEC ReflX™ Objectives are coated for performance in the deep ultraviolet, ultraviolet, visible, or infrared. TECHSPEC Adjustable ReflX™ Objectives allow the centration of the internal mirrors to be adjusted, extended their operating life. TECHSPEC High Performance ReflX™ Objectives feature a tapered mechanical design, with a λ/4 peak-to-valley transmitted wavefront.

High Performance ReflX™ Objectives

High Performance ReflX™ Objectives

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives

ReflX™ Objectives

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin