dcsimg

Need Help?

Our team is ready to assist you!

Side Drive 1.25" Square Linear Positioning Stages

Side Drive 1.25" Square Linear Positioning Stages

Providing super smooth, linear motion with no backlash or sideplay, these units feature a side drive mechanism for compact multi-axis set-ups. Identical in performance to our Small Linear Translation Stages with 0.00008"/inch straight line accuracy, ±0.00005" repeatability. Units are 0.75" high with 1.25" square precision ground mounting surface. They are available with or without a 0.50" dia. clearance thru-hole, and offer a choice of English or metric micrometer drives.

Note: #57-248 riser plate is required for mounting 1.25" side drive stages in X-Y congfigurations in order to obtain required offset since the micrometer drive head is higher than the stage mounting surface.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
0.5" Travel, Eng Micrometer, Solid Top Ball Bearing Stage
#38-970
$289.00
In Stock and Ready to Ship.
0.5" Travel, Eng Micrometer, Thru-Hole Ball Bearing Stage
#37-924
$289.00
In Stock and Ready to Ship.
13mm Travel, Metric Micrometer, Solid Top Ball Bearing Stage
#38-971
$289.00
In Stock and Ready to Ship.
13mm Travel, Metric Micrometer, Thru-Hole Ball Bearing Stage
#37-925
$289.00
In Stock and Ready to Ship.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-1 of 1 Items
Adapter Riser Plate for 1.25" Side Drive
#57-248
$65.00
In Stock and Ready to Ship.
4065.gif

Related Products
Up to 80% off