Microscopy Cameras
Microscopy Cameras are used to capture images or video, or to display video on a monitor in a variety of microscopy applications. Microscopy Cameras are well-suited to microscopy imaging applications, including brightfield and fluorescence imaging.
Edmund Optics offers a variety of Microscopy Cameras in a range of interfaces including GigE, USB, or FireWire. Microscope Cameras designed to fit atop of microscopes are available to simplify integration into microscopy setups. USB Digital Microscopes with high resolution and multiple magnification options are ideal for industrial or lab applications, offering the flexibility of adjustable illumination and live imaging through connection to a computer. NIR Cameras are also available for applications in the near-infrared.
Pixelink® M-Series Microscopy Cameras
- High Resolution Sensors up to 20 MegaPixel
- Pixelink® Capture Software Included
- Compact Form Factor
- Optional Three-Tier μScope Microscopy Software
Basler PowerPack Microscopy Cameras
- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology
Teledyne Lumenera INFINITY8 Microscopy Cameras
- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software
Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras
- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®