eo_logo
 
Product added to cart

7X Peak Measuring Loupe w/ Linear Scale

Linear Scale

Linear Scale Loupe with Scale
×
Stock #35-325 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$120.00
Volume Pricing
Qty 1-4 $120.00 each
Qty 5-9 $108.50 each
Qty 10+ $95.00 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Field of View (inches):
1.2
Diameter of Included Lens (inches):
0.75
Diameter of Compatible Reticle (mm):
26.00
Height (inches):
2.25

Optical Properties

Magnification:
7X
Working Distance (inches):
1.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;