dcsimg

Need Help?

Our team is ready to assist you!

Easy-Grip Magnifier

Easy-Grip Magnifier
  • Extra Long Eye Relief
  • Acid-Resistant Base
  • Wide, Flat Field of View

Easy to pick up, even while wearing rubber gloves, this is the perfect magnifier for industrial uses. Design provides up to 3/4" of working space under lens cell. The clear plastic base is acid-resistant and will not block the subject matter under view. 12X and 9X are Kellner-type, color-corrected, three-element lens systems. 6X model has a precision single-element DCX lens. Wide, flat field of view. Clear handle measures approximately 3-1/2" L x 1-1/4" W x 1" H.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-3 of 3 Items |  Sort by Spec
6X Easy Grip Magnifier
#30-022 Out of Stock. Click to Receive an Email with Delivery Details.
9X Easy Grip Magnifier
#30-224 In Stock and Ready to Ship.
12X Easy Grip Magnifier
#30-223 In Stock and Ready to Ship.

Related Products
Up to 80% off