dcsimg

Need Help?

Our team is ready to assist you!

360° Swivel Arm Magnifier

360° Swivel Arm Magnifier
  • Folds to Pocket Size
  • Extra Long Eye Relief
  • Wide, Flat Field of View

Our most popular pocket magnifier rotates to any position and has a stainless steel spring that prevents wobble while holding the magnifier in position. An extremely handy unit, it provides up to 3/4" of space for correction work while viewing the material under magnification. Specially designed to keep lens cell off delicate surfaces. 12X and 9X are Kellner-type, color-corrected, 3-element lens systems. 6X model has a precision single-element DCX lens. Wide, flat field of view. Folds to 2" L x 1-1/8" W x 1-1/2" H.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-3 of 3 Items |  Sort by Spec
6X Swivel Arm Magnifier
#30-023 In Stock and Ready to Ship.
9X Swivel Arm Magnifier
#30-009 Out of Stock. Click to Receive an Email with Delivery Details.
12X Swivel Arm Magnifier
#30-010 In Stock and Ready to Ship.

Related Products
Up to 80% off