eo_logo
 
Product added to cart

26mm Dia., Metric Circle Crosshair, Contact Reticle

Crosshair with Concentric Circles

×
Stock #62-233 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$77.00
Volume Pricing
Qty 1-4 $77.00 each
Qty 5-9 $72.40 each
Qty 10+ $69.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Crosshair with Concentric Circles
System of Measurement:
Metric
Pattern Type:
20 Concentric Circles Centered on Crosshairs in 0 to 10 mm in 1mm increments

Physical & Mechanical Properties

Diameter (mm):
26.00 ±0.125
Thickness (mm):
1.50 ±0.10
Line to Line Accuracy (μm):
±2
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness (μm):
25.00
Line Thickness Tolerance (μm):
±13
Pattern Diameter (mm):
20

Optical Properties

Angle Tolerance (arcsec):
±1
Surface Quality:
60-40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Glass
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Protractor, Crosshair, or Concentric Square Patterns

Circular Scale Contact Reticles offer greater stability than film reticles which can bend, warp, and can easily be damaged. The patterns on these reticles are low reflection chrome deposition for high contrast and easy readability. Markings are on the outside of the reticle, so the scales are always in direct contact with the object under view. This provides optimum focus and accurate measurements. Circular Scale Contact Reticles, in the 21mm and 27mm size, are for use with our 6X and 9X comparators and our 26mm and 35mm diameter reticles are for use with our Peak Measuring Loupes and our Peak Illuminated Magnifiers. Please note the field of view specified for the magnifiers before selecting a magnifier/reticle combination. For example, the 5/8" (16mm) field of view for a 12X comparator may not be suitable for use with a reticle that has a ¾" (20mm) scale if the full scale is needed. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;