eo_logo
 
Product added to cart

6X Pocket Comparator w/ Reticle #30-585

×
Stock #41-055 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$201.00
Volume Pricing
Qty 1+ $201.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Optics:
Glass Hastings Triplet

Physical & Mechanical Properties

Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.925
Diameter of Compatible Reticle (mm):
27.00
Height (inches):
1.75
Weight (g):
43.3

Optical Properties

Working Distance (inches):
1.5

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Edmund Designed and Engineered
  • Features Hastings Triplet Lens System
  • Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
  • Pocket Case Included

This 6X Pocket Comparator has hundreds of applications in industry, in the laboratory, and at the workbench. Resting directly on work surfaces, it is ideal for checking small parts, linear measurements, angles, hole diameters, and thread sizes. Unlike lower-priced comparators with only a simple lens, the 6X incorporates a triplet lens. It provides an extremely flat field over the entire reticle area. The 6X Pocket Comparator has a clear acrylic cell that allows outside light to illuminate the subject. The comparator accepts all 27mm reticles. The reticle is made from quality optical glass. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;