eo_logo
 
Product added to cart

50X Nikon CF IC Epi Plan DI Mirau Interferometry Objective

See More by Nikon

Nikon Interferometry Objectives

×
Stock #59-314 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$7,270.00
Volume Pricing
Qty 1+ $7,270.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MUL40501
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon
Note:
Features a reference mirror adjustment knob

Physical & Mechanical Properties

Field of View (mm):
0.40
Length excluding Threads (mm):
41.60
Maximum Diameter (mm):
34
Weight (g):
200.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
0.13mm
Horizontal Field of View, 2/3" Sensor:
0.18mm
Focal Length FL (mm):
4.00
Magnification:
50X
Numerical Aperture NA:
0.55
Resolving Power (μm):
0.5
Depth of Field (μm):
0.90
Field of View, 20 Diameter Field Eyepiece (mm):
0.40
Field of View, 25 Diameter Field Eyepiece (mm):
0.5
Working Distance (mm):
3.4
Field Number (mm):
25
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Suitable for Non-Contact Optical Profiling
  • Michelson and Mirau Objectives Available
  • Infinity Corrected 200mm Tube Lens Design

Nikon Interferometry Objectives are used in non-contact optical profile measurement devices to obtain surface maps and surface measurement parameters. They can be used to examine surface topography with very high precision—to within a fraction of the wavelength of light. In these objectives, a light beam passes through a beamsplitter, which directs the light to both the surface of the sample and a built-in reference mirror. The light reflected from these surfaces recombines and a fringe interference pattern is formed. Nikon Interferometry Objectives are available in magnifications ranging from 2.5X to 100X. 

The Michelson objectives provide comparatively longer working distances, wider fields of view and larger depth of field, whereas the Mirau objectives are used in applications requiring higher magnification and/or numerical apertures. Use of the Nikon 200mm tube lens (#58-520) allows these objectives to be integrated to a C-Mount camera. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;