eo_logo
 
Product added to cart

Nikon 200mm Tube Lens

See More by Nikon
#58-520: Nikon 200mm Tube Lens

#58-520: Nikon 200mm Tube Lens

×
Stock #58-520 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$600.00
Volume Pricing
Qty 1+ $600.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Tube Lens
Manufacturer:
Nikon

Physical & Mechanical Properties

Length (mm):
29.00
Maximum Diameter (mm):
36.0

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1X
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Entrance Pupil Diameter (mm):
32.0

Threading & Mounting

Mounting Threads:
M38 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Technical Information

Dimensions (mm)
Stock No. Magnification Parfocal Length A B C D
#75-345 4X 60.06 30.0 44.3 19.7 M25 x 0.75
#88-375 10X 60.06 32.0 58.9 12.0 M25 x 0.75
#88-376 20X 60.06 33.5 58.9 9.0 M25 x 0.75
#75-346 40X 60.06 32.0 59.8 8.3 M25 x 0.75

technical line art

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin