eo_logo
 
Product added to cart

MT-4 Accessory Tube Lens

See More by Mitutoyo
×
Stock #54-428 10 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$865.00
Volume Pricing
Qty 1+ $865.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MT-4
Type:
Tube Lens

Physical & Mechanical Properties

Diameter (mm):
34.00
Length (mm):
27.00

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1X
Wavelength Range (nm):
436 - 656
Field Number (mm):
24.00
Entrance Pupil Diameter (mm):
11.2

Threading & Mounting

Mounting Threads:
26mm x 0.706 mm pitch

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Mitutoyo Tube Lenses function as secondary lenses to form an image using any of the Mitutoyo Infinity Corrected Objectives, They are economical alternatives to the FS70 Microscope or Infinitube® In-line Assembly Unit. Several options are available, depending upon system requirements. The MT-4 and MT-40 are designed for end-user integration and can easily be used with any C-Mount camera with our Mitutoyo C-Mount Camera Extension Tube #56-992. Mitutoyo Tube Lenses MT-4 Tube Lens is recommended for use with Objectives from 1X to 20X magnification, while the MT-40 is recommended for use with Objectives with >20X magnification. The MT-1 Tube Lens permits the introduction of a beamsplitter to the imaging path, allowing for a custom in-line illumination system. The MT-2 Tube Lens is similar to the MT-1 but with an effective focal length of 400mm, providing twice the stated magnification for any of the Mitutoyo objectives. The MT-L and MT-L4 lenses are designed for the M Plan NUV and M Plan UV series of objectives, respectively. NIR and zoom tube lenses are also available through our line of Precision Zoom Lenses.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;