dcsimg

Need Help?

Our team is ready to assist you!

Microscope Objectives

Microscope Objectives

Our full selection of microscope objectives can be used with all major brands of microscopes. Our matrix includes both DIN (Deutsches Institut für Normung) 45mm standard and JIS (Japan Industrial Standards) 36mm standard objectives. All optics are AR coated. DIN microscopes are configured for a 160mm tube length, and JIS microscopes for a 170mm tube length. DIN and JIS objectives can be interchanged, although the powers will not be equivalent (approximately 10% difference). All 20X to 100X objectives have spring-loaded (retractable) front ends in order to prevent slide damage. Oil immersion is recommended for all 100X objectives in order to achieve an NA higher than 1.0 (for typical use: low viscosity 150 cps, 0.5 oz. tube with nd=1.515).


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-15 of 15 Items |  Sort by Spec
4X DIN Achromatic Intl Standard Objective
#36-131 In Stock and Ready to Ship.
10X DIN Achromatic Intl Standard Objective
#36-132 In Stock and Ready to Ship.
20X DIN Achromatic, Spring Loaded Intl Standard Objective
#38-339 In Stock and Ready to Ship.
40X DIN Achromatic, Spring Loaded Intl Standard Objective
#36-133 In Stock and Ready to Ship.
60X DIN Achromatic, Spring Loaded Intl Standard Objective
#38-340 In Stock and Ready to Ship.
100X DIN Achromatic, Spring Loaded Intl Standard Objective
#36-134 In Stock and Ready to Ship.
4X DIN Semi-Plan Intl Standard Objective
#38-341 In Stock and Ready to Ship.
10X DIN Semi-Plan Intl Standard Objective
#38-342 In Stock and Ready to Ship.
40X DIN Semi-Plan, Spring Loaded Intl Standard Objective
#38-343 In Stock and Ready to Ship.
100X DIN Semi-Plan, Spring Loaded Intl Standard Objective
#38-344 In Stock and Ready to Ship.
10X JIS Achromatic Intl Standard Objective
#30-046 In Stock and Ready to Ship.
20X JIS Achromatic, Spring Loaded Intl Standard Objective
#30-047 In Stock and Ready to Ship.
40X JIS Achromatic, Spring Loaded Intl Standard Objective
#30-048 In Stock and Ready to Ship.
60X JIS Achromatic, Spring Loaded Intl Standard Objective
#30-049 In Stock and Ready to Ship.
100X JIS Achromatic, Spring Loaded Intl Standard Objective
#41-670 In Stock and Ready to Ship.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-1 of 1 Items
Immersion Oil, 150cps, 0.5 oz
#38-502
$10.00
In Stock and Ready to Ship.
DIN Objectives
Power A B C D
4X 29.2mm 11.0mm 18.0mm 22.0mm
10X 38.7mm 19.5mm 17.7mm 11.0mm
20X 41.7mm 21.0mm 17.7mm 15.3mm
40X 44.5mm 20.4mm 17.7mm 15.3mm
60X 44.7mm 22.5mm 17.7mm 15.3mm
100X 44.9mm 22.5mm 17.7mm 15.3mm

JIS Objectives
Power A B C D E
10X 29.7mm 20.0mm 8.5mm 11.0mm 17.0mm
20X 32.7mm 18.0mm 10.7mm 15.3mm 21.0mm
40X 35.5mm 18.0mm 10.7mm 15.3mm 21.0mm
60X 35.7mm 21.0mm 11.0mm 15.3mm 21.0mm
100X 35.9mm 21.0mm 10.8mm 15.3mm 21.0mm

Related Products
Up to 80% off