eo_logo
 
Product added to cart

Rubber Eyeguards

Rubber Eyeguards

×
  • Contains Natural Rubber Latex
  • Reduce Ambient Light and Glare Reflections 
  • Assure Proper Eye-to-Lens Positioning  

Rubber Eyeguards reduce ambient light and glare reflections, while providing the viewer with comfort for maximum visual effectiveness. Eyeguards assure proper eye-to-lens positioning. There are multiple design options available to better fit application needs. Rubber Eyeguards are recommended for improved performance of imaging applications.  

Style A is designed for larger eyepieces and stretches from 1.5" (38mm) to 2" (50mm).
Style B is designed for standard eyepieces and stretches from 1-1/8" (28mm) to 1-¼" (32mm).
Style E is designed for standard eyepieces and is an eyecup style which snugly fits 35mm diameter eyepieces.

Products

Technical Information

Dimensional diagram of 1.50 inch rubber eyeguard with measurements in inches
Technical drawing of 1.125 inch rubber eyeguard with detailed dimensions in inches
Technical drawing of Style C 0.95 inch rubber eyeguard showing dimensions and hole pattern
Dimensional diagram of 35mm super rubber eyeguard showing measurements in inches
Diagram showing dimensions of Style E 35mm standard rubber eyeguard in inches
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin