dcsimg

Need Help?

Our team is ready to assist you!

Huygenian Microscope Eyepieces

Huygenian Microscope Eyepieces

Huygenian design consists of two plano-convex lenses positioned with both convex faces toward the object. Designed for use with low power achromatic objectives. Our entire line of eyepieces will fit any international standard microscope with a 23mm inner diameter eyepiece tube.

DIN format: magnification of eyepiece determined using a 160mm tube length. Based on the German standard.

JIS format: magnification of eyepiece determined using a 170mm tube length. Based on the Japanese standard.

Note: Total magnification of a microscope will only be the product of the eyepiece and objective powers, if both are designed for the same tube length. If mismatched, re-calibration is required.

Eyepieces sold individually.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-3 of 3 Items |  Sort by Spec
10X DIN Huygenian Microscope Eyepiece
#39-693
$55.00
In Stock and Ready to Ship.
15X DIN Huygenian Microscope Eyepiece
#39-694
$59.00
In Stock and Ready to Ship.
5X DIN Huygenian Microscope Eyepiece
#39-692
$49.00
In Stock and Ready to Ship.
 
Magnification A B C Stock No.
5X 57.1mm 32.5mm 10.0mm #39-692
10X 33.3mm 22.5mm 10.0mm #39-693
15X 24.5mm 21.0mm 10.0mm #39-694

Related Products
Up to 80% off