survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Optical Prism Manufacturing

Capabilities | Products

Optical Prisms Review

Optical Prisms Review
View Now

  • Right Angle Image Reflection, Image Rotation, Dispersion, Penta, Light Pipes and Homogenizing Rods, Retroreflection, and a Variety of Specialty Prisms
  • All Optical Glass Types
  • Stock or Custom, from Design and Prototype to Volume Production

Edmund Optics designs and manufactures stock and custom optical prisms to suit any application. Whether you need a prism for image displacement, laser beam steering, or dispersion, we have an optical component to meet your needs. Our fully integrated prism manufacturing enables mid- and high-volume production. To learn more about prisms and their benefits, read our Introduction to Optical Prisms application note. Need to speak with an expert? Interested in a free quote? Contact us today!

Prism Manufacturing Specifications
  Commercial Precision High Precision
Dimensions 2 – 150mm 2 – 150mm 2 – 150mm
Dimensional Tolerance ±0.25mm ±0.1mm ±0.05mm
Irregularity 1.0λ 0.5λ 0.05λ
Angle Accuracy 180 – 300 arcsec 15 – 120 arcsec ±1 arcsec for 45° & 90° Angles
Pyramidal Accuracy 180 – 300 arcsec 60 arcsec 5 arcsec
Penta Prism Beam Deviation 300 arcsec 180 arcsec 30 arcsec
Retroreflection Prism Beam Deviation 60 arcsec 10 arcsec 3 – 5 arcsec
Bevel (Face Width @ 45°) ±0.2mm ±0.1mm ±0.05mm
Surface Quality 80-50 40-20 10-5

Bookmark and Share