Need Help?

Our team is ready to assist you!


Aspheric Manufacturing

Capabilities | Equipment and Products

  • 600+ Stock Aspheric Lenses Ready for Purchase
  • Optical Glass, Low Tg Moldable Glass, Fused Silica, Germanium, Zinc Selenide, and Chalcogenide Substrates
  • Stock to Custom, from Design and Prototype to Volume Production
View our Aspheric Lenses Review to Learn More

Aspheric Lenses Review View Now

Edmund Optics designs and manufactures stock and custom aspheric lenses to suit any application. Whether your need is for an aspheric lens in glass, plastic, or infrared crystalline material, with low-cost or high performance specifications, for either monochromatic or broadband illumination, we have an aspheric lens to meet your needs. Explore our aspheric capabilities, state-of-the-art equipment, and most innovative aspheric product families. To learn more about aspheric lenses and their benefits, read our All About Aspheric Lenses application note. Contact us today to speak with an expert!

ASPHERIC CAPABILITIES

Edmund Optics is a premier manufacturer of aspheric lenses. Our manufacturing capabilities include polishing and molding in glass, plastic, and a variety of crystalline substrates. Our state-of-the-art manufacturing capabilities are supported by world-class metrology that includes surface profilometry and aspheric stitching interferometry (ASI).

Whether you need just a few aspheric lenses for prototype, a few dozen for pre-production, or a large volume for full production, Edmund Optics wants to ensure your project is successful.

Aspheric Manufacturing Specifications

  Commercial Precision High Precision Molded
Diameter 15 – 120mm 15 – 120mm 15 – 120mm <30mm
Aspheric Departure <50μm <200μm
Asphere Figure Error ±5μm ±1μm ±0.25μm ±0.5μm
Vertex Radius (Asphere) ±1% ±0.1% ±0.05% ±0.05%
Radius (Spherical) ±0.5% ±0.1% ±0.025% ±0.1%
Power (Spherical) 8 fringes 2 fringes 0.2 fringes 4 fringes
Irregularity (Spherical) 2 fringes 1 fringe 0.1 fringes 1 fringe
Centering (Beam Deviation) 3 – 5 arcmin 1 – 3 arcmin 0.25 – 1 arcmin 1 – 3 arcmin
Center Thickness Tolerance ±0.100mm ±0.050mm ±0.010mm ±0.020mm
Diameter Tolerance +0/-0.050mm +0/-0.025mm +0/-0.010mm +0/-0.025mm
Surface Quality 80–50 60–40 20–10 60–40
Bevel 1.0mm 0.1mm 0.02mm 0.1mm
Typical Volume 1 – 1000 1 – 500 1 – 50 500+

We Can Help

We Can Help
We Design. We Manufacture. We Deliver. EO has the world's largest inventory of optical components.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Vision Integration Made Easy – Together with our network of VIPs, we take the guess work out of design and implementation.

Contact Us for Volume Discounts – Whether you want 1 or 1000, contact us for a competitive quote.