Need Help?

Our team is ready to assist you!


TECHSPEC® Mechanics

Edmund Optics announces their new family of TECHSPEC® Mechanics. The kinematic series of Optical Mounts, Mounting Table Platforms and Accessories offer precision adjustment and unparalleled repeatability. More than 25 options are available, adaptable to a wide variety of different applications.

Mounts feature ±5 degrees of tip/tilt, 100 TPI fine adjustment screws, aluminum plates, incorporated fingercuts for easy placement of optical components, and common mounting bores for #8/M4 socket-head cap screws. They are available with 2 or 3 adjustment screws; the 3-screw models allow additional adjustment in the optical axis. Stainless steel adjustment mechanisms ensure repeatability. Nylon contact rods and screws protect the optics from damage.

Optical holders are available for the most common sizes of English and Metric optical components. In addition, C-Thread and T-Thread versions are compatible with Edmund's line of mounting components, offering more than 30 additional mounting size options. Horizontal mounting adapters are also available.

A Closer Look at Kinematic Movement

General Specifications

  • Mounts feature ±5 degrees of tip/tilt
  • 100 TPI fine adjustment screws
  • Excellent spatial and angular uniformity
  • Available in English or Metric
  • Fingercuts for easy placement of optical components

Vision Integration Made Easy – Together with our network of VIPs, we take the guess work out of design and implementation.

Custom Float and BOROFLOAT™ Optics – Quick volume quotation for select products. Delivery in less than 4 weeks.

Contact Us for Volume Discounts – Whether you want 1 or 1000, contact us for a competitive quote.