survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Stock and Custom Optical Coatings

Capabilities | Resources

  • UV, Visible, NIR, SWIR, and LWIR Spectra Ranges
  • Single and Multi-Layer Anti-Reflection, Filter, Polarizing, and Metallic Designs
  • Hundreds of Stock and Custom Optical Coating Options

FROM UV TO IR – WE COVER THE SPECTRUM

Edmund Optics offers extensive coating capabilities for optical components operating throughout the ultraviolet (UV), visible, and infrared (IR) spectra. We perform a wide variety of single and multi-layer coatings including broadband, v-coat, polarizing, metallic, and narrow bandpass. For more information about optical coating options, contact us.

UV to IR Spectrum
Optical Coating Chamber

CUTTING-EDGE AND HIGH PRECISION PROCESS CAPABILITIES

Edmund Optics has state-of-the-art optical coating equipment and facilities in the US, Japan, and Singapore with capabilities including:

  • Evaporative Deposition
  • Ion Assisted Deposition
  • Advanced Plasma Reactive Sputtering (APRS)
  • Multi-Layer up to 200 Layers
  • Hard Coatings for Stringent Environments and Durability

COATING DESIGNS AND SPECIFICATIONS FOR ANY APPLICATION

Edmund Optics has dozens of stock anti-reflection (AR) and metallic mirror coatings and an even wider range of custom optical coatings for our extensive inventory of optical components. If you do not see what you need, we will work to design something for you. To begin your quote today, contact us.

  • Filters – Fluorescence, Dichroic, Narrow Bandpass, Multi-Bandpass, Notch, Edge (SWP and LWP)
  • Anti-Reflection – Single Layer, High Efficiency Multi-Layer (Broadband), Laser V, Double Laser V
  • Beamsplitters – Polarizing, Non-Polarizing
  • High Laser Damage Threshold – Anti-Reflectance, High Reflectance
  • ITO Conductive
  • Mirrors – Protected and Enhanced Aluminum, Silver, and Gold, "Hot" and "Cold" Dielectric, Multi-Layer Dielectrics
  • Specialized Designs – Build to Print, Custom Design and Development for UV, Visible, Infrared (NIR, MWIR, SWIR, LWIR)

Coating Capabilities

Dimensions (Diameter or Square) 2 – 1000mm
Substrates All Glass Types
Spectral Ranges 200nm – 14μm
Edge Steepness (T50% to OD>4) <0.5%
Spectral Edge Tolerance <1% Deviation, <0.2% Special Cases
Blocking >OD 7, measured
Neutral Density Tolerance OD ±5%
CWL ±1nm
Bandwidth 1nm - Broadband
Transmission >95%, Typical
Reflection 0.1 – 99.95%
Polarization (S:P) 10000:1
Laser Damage Threshold Up to 20 J/cm2 @ 20ns Pulses
Number of Layers 200+
Durability MIL-STD-810F: 10 Day Humidity
MIL-C-48497A, Section 3.4.1
Bookmark and Share