Capabilities | Equipment and Products
Edmund Optics' extensive aspheric lens knowledge is coupled with and enhanced by manufacturing cells featuring state-of-the-art production and metrology equipment. Our production equipment list is comprised of high quality machines from Schneider, Satisloh, QED, and Moore Nanotechnology; our metrology equipment list is comprised of superior machines from Taylor Hobson, Zygo, and QED. Contact us with your requirements and our expert staff of optical manufacturing engineers will work closely with you to make sure we deliver an aspheric lens that meets your system's needs within your budget constraints.
- Taylor Hobson Talysurf PGI 1240 Surface Profilometer
- Zygo VeriFire™ 1000AT High Resolution Interferometer
- Zygo NewView™ 6K White Light Interferometer
- QED ASI® Aspheric Stitching Interferometer
- Schneider SCGA 121 Aspheric CNC Surface Generator
- Schneider SCPA 121 Aspheric CNC Polisher
- Satisloh SPS60 Aspheric CNC Polisher
- QED Q22-Y MRF
- Toshiba GMP-311VA Precision Glass Molding Machine
- Moore Nanotechnology 450 UPL
- Available in UV, Visible, and Infrared Grade Substrates
- Variety of Standard Coating Options
- Full Prescription Data for Easy Integration into OEM Applications
Precision polished aspheric lenses are ideal for the most demanding applications. Designed to offer high numerical apertures while creating diffraction-limited spot sizes, these aspheric lenses are fully supported by complete prescription data and drawings. For our complete product offering, view Aspheric Lenses.
- Available in Glass and Plastic Substrates
- Variety of Standard Coating Options
- Micro-Sized Aspheric Diameters from 2 – 10mm
Precision molded aspheric lenses are ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. These aspheric lenses are available in a variety of glass and plastic substrates, in diameters ranging from a few millimeters to >75mm. For our complete product offering, view Aspheric Lenses.
- Aspherized Achromatics Combine Glass Achromatic Lens with Plastic Aspheric Lens
- Hybrid Aspheric Lenses Combine Refractive and Diffractive Properties
- Near Diffraction-Limited Focusing Performance over a Range of Wavelengths
Color-corrected aspheric lenses provide both spherical and chromatic aberration correction. These aspheric lenses are ideal for applications requiring near diffraction-limited focusing performance over a range of wavelengths. Color-corrected aspheric lenses are fully supported by complete prescription data and drawings. For our complete product offering, view Aspheric Lenses.
- Available in Diameters from 5.5 – 50.8mm
- Hybrid Designs for Improved Broadband Performance
- Variety of Coating Options
Edmund Optics offers the largest selection of off-the-shelf infrared aspheric lenses. From small molded aspheric lenses for use with mid-infrared quantum cascade lasers to families of germanium and zinc selenide aspheric lenses, there are solutions for the entire infrared spectrum – from near-infrared through 18μm. For our complete product offering, view Aspheric Lenses.