Need Help?

Our team is ready to assist you!


Optics Spotlight Series (OSS): Germanium Infrared (IR) Hybrid Aspheric Lenses

The Edmund Optics® Optics Spotlight Series (OSS) highlights innovative optical components. These industry-leading components offer unique fabrication methods and unmatched performance, making them ideal for the most demanding applications. With three simple questions, learn why they may be perfect for you. Need additional help? Please feel free to contact our engineering and sales teams.

What are germanium infrared (IR) hybrid aspheric lenses?

Germanium Infrared (IR) Hybrid Aspheric Lenses are hybrid lenses manufactured from precision optical grade germanium substrates in either a plano-convex, double-convex, or meniscus configuration onto which an aspheric surface is molded.

Why are germanium infrared (IR) hybrid aspheric lenses innovative?

Germanium Infrared (IR) Hybrid Aspheric Lenses provide diffraction limited focusing performance at any wavelength in the 3 – 5μm region, and near diffraction limited performance when used over the entire 3 -5μm spectral range. However, transmission is limited by the inherent diffraction efficiency of the aspheric surface, yielding lower overall transmission at the extremes of the design spectral band.

In what applications are germanium infrared (IR) hybrid aspheric lenses used?

Germanium Infrared (IR) Hybrid Aspheric Lenses are ideal for integration into imaging applications, FTIR spectrometers, or any mid-wave IR application utilizing a broad band light source.


Related Products

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.