dcsimg

Need Help?

Our team is ready to assist you!

High Performance Laser Diode Systems

High Performance Laser Diode Systems
  • Available in Violet, Red and NIR Wavelengths
  • Low Noise with Excellent Beam Quality and Power Stability
  • USB Controlled Graphic Interface
  • External Digital and Analog Modulation

These High Performance Laser Diode Systems combine a laser head, power supply and drive electronics in one small package. They offer output powers up to 100mW in violet, red and near-infrared wavelengths. The TE cooler increases reliability over a wide temperature range (10°C to 35°C) while minimizing fluctuation in power, making them ideal for a broad range of demanding applications such as biotechnology research, metrology, photoluminescence, printing, particle counting and inspection. The included power supply features low power consumption (<40W) and a universal AC/DC converter for a regulated 5V DC output using a standard 100-240V AC input. Analog modulation >1kHz and digital modulation >20kHz can be achieved. All models feature a remote interlock key-box and include a USB 2.0 plug-and-play interface with an easy to use software package that allows full control of output power, base plate temperature, TTL trigger and setup.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
High Performance Laser Diode System 635nm 20mW
#68-710
$2,695.00
Out of Stock. Click to Receive an Email with Delivery Details.
High Performance Laser Diode System 660nm 60mW
#68-713
$2,995.00
Out of Stock. Click to Receive an Email with Delivery Details.
High Performance Laser Diode System 780nm 60mW
#68-716
$2,895.00
Out of Stock. Click to Receive an Email with Delivery Details.
High Performance Laser Diode System 830nm 10mW
#68-718
$3,295.00
Out of Stock. Click to Receive an Email with Delivery Details.
1006112.jpg

Related Products
Up to 80% off