eo_logo
 
Product added to cart

High Gain, Premier Laser Diode Detector

Premier Laser Diode Detector

×
Stock #58-764 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$130.00
Volume Pricing
Qty 1-9 $130.00 each
Qty 10+ $123.50 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
High Gain

Physical & Mechanical Properties

Diameter (mm):
15.00
Length (mm):
54.50
Weight (g):
50.00
Construction:
Anodized Aluminum

Optical Properties

Relative Ambient Light Rejection (dB):
10.00

Electrical

AC & DC S/N Ratio for 1mW Input (dB):
>60
AC Output Frequency Response (kHz):
>100
AC Output Sensitivity @ 650nm (V/mW):
10.00
Current (mA):
<20
Voltage (V):
5 - 10 DC

Hardware & Interface Connectivity

Connector:
4 pin JST
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-818
Europe: Not Available
Japan: #73-818
Korea: Not Available
China: #73-818
Electrical Leads/ Pin Connections:
4 input/output leads

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +70
Operating Humidity:
90% RH
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Designed for Use with the Premier Laser Diodes
  • Wide Acceptance Angle
  • Ideal for Particle Detection and Densitometry

Designed for use with the Premier Laser Diodes, these detectors have a wide acceptance angle of 160 degrees and an amplification system, which makes them very versatile for indoor and outdoor applications. Condition monitoring such as fog and smoke, particle detection and densitometry are a few uses for the detector. The optional mount is a heavy duty clamp with a series of threaded holes for versatile integration at any angle. There is also a removable cover which exposes an M12 screw thread used for mounting.

A power supply, sold separately, is required for operation. We recommend #73-818 5V Universal Power Supply.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;