dcsimg

Need Help?

Our team is ready to assist you!

Micro LDM Laser Diode Modules

Micro LDM Laser Diode Modules
  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection

This extremely compact design includes automatic power control circuits and focusable optics. The rugged body is low voltage isolated from the drive electronics, removing the need for negative or floating supplies. It has a highly visible red laser output that can be seen in most daylight conditions. Additional features include aspheric lens, elliptical beam, small output beam diameter, and focused spot size. 655nm version offers a less bright beam but has lower cost, greater temperature range, and longer lifetime. Meet IEC60825 certification, in accordance with CDRH. Applications include: alignment/positioning, bar code readers, dimensional scanning, metrology, event detection, robot control, target designation, edge detection, analysis, and security. Recommended power supply: #59-099


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
Micro LDM Laser Diode 0.9mW 635nm
#57-098
$195.00
Out of Stock. Click to Receive an Email with Delivery Details.
Micro LDM Laser Diode 3mW 635nm
#57-099
$195.00
In Stock and Ready to Ship.
Micro LDM Laser Diode 0.9mW 655nm
#57-100
$195.00
Out of Stock. Click to Receive an Email with Delivery Details.
Micro LDM Laser Diode 3mW 655nm
#57-101
$195.00
In Stock and Ready to Ship.

Related Products
Up to 80% off