Our team is ready to assist you!
Laser Line Generators are used to create laser lines in a variety of alignment, scanning, or machine vision applications. Laser Line Generators are lasers that use a focusing mechanism or laser head to shape the laser output into a line. Many Laser Line Generators can also be used to generate other patterns as well, such as crosshairs or multiple lines. Edmund Optics offers a wide variety of Laser Line Generators for a range of applications.