dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Lasers and Laser Accessories


Green Laser Diode Modules

Green Laser Diode Modules are used in applications where typical red lasers are not suitable, such as for projection onto hot metal or wood. Green Laser Diode Modules are lasers that output at 532nm. The human eye is very sensitive to green light, making green lasers appear brighter than red lasers at comparable output powers. Green Laser Diode Modules are used in a variety of applications such as machine vision, fluorescence microscopy, or alignment.

Green Laser Diode Modules (5 Total)