dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Lasers and Laser Accessories


Continuous Wave Laser Diode Modules

Continuous Wave Laser Diode Modules are used to emit a laser beam at a continued, specific wavelength for laser applications. Continuous Wave Laser Diode Modules are laser emitters that transmit a continuous laser beam with only minor fluctuations in output power or wavelength range. Continuous Wave Laser Diode Modules are ideal options for laser needs requiring stable beam intensity. A selection of different color or focusing options is also available for additional choice or versatility.

Continuous Wave Laser Diode Modules (16 Total)