dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Lasers and Laser Accessories


Blue or Violet Laser Diode Modules

Blue or Violet Laser Diode Modules are used in a variety of life science or research applications. Edmund Optics’ Blue Laser Diode Modules are offered at 450nm wavelength. Edmund Optics’ Violet Laser Diode Modules are offered at 405nm wavelength. Both Blue Violet Laser Modules along with Violet Laser Diode Modules are available in a range of output powers.

Blue or Violet Laser Diode Modules (3 Total)