dcsimg

Need Help?

Our team is ready to assist you!

Pigtailed and Receptacle Laser Diodes

Pigtailed and Receptacle Laser Diodes
View More Images previous next
  • Hermetically Sealed Active Components
  • FC/PC End Connections
  • Several Wavelengths Available

These Fabry-Perot laser diode modules are available in convenient pigtailed and receptacle configurations. The pigtailed models are connected to a 1 meter minimum singlemode optical fiber and feature outstanding short-term and long-term stability, high coupling efficiency, and a rugged aluminum/stainless steel housing. The receptacle models feature an FC-connection for user-supplied fiber coupling, allowing for singlemode, multimode, or polarization maintaining fibers to be used without additional power loss. Both pigtailed and receptacle versions are hermetically sealed, feature a built-in monitor photodiode, and have a standard 3-pin or 4-pin connection for compatibility with common drivers. Minimum output power is 1mW.

Warning: Invisible Laser Radiation. Not CDRH Certified. These are sold solely as components for lab protoype use or for building into user-developed and user-certified systems.



 View Legend
Description Stock No. Price In Stock Qty
Showing 1-20 of 21 Items | Show All Items Sort by Spec
1, 2  | Next
Pigtailed Laser Diode 1550nm FC Non-Flange Type
#63-032
$530.00
Out of Stock. Click to Receive an Email with Delivery Details.
Pigtailed Laser Diode 1310nm FC Non-Flange Type
#63-031
$425.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 980nm FC Non-Flange Type
#63-030
$375.00
Out of Stock. Click to Receive an Email with Delivery Details.
Pigtailed Laser Diode 850nm FC Non-Flange Type
#63-029
$375.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 780nm FC Non-Flange Type
#63-028
$375.00
Out of Stock. Click to Receive an Email with Delivery Details.
Pigtailed Laser Diode 670nm FC Non-Flange Type
#63-027
$375.00
Out of Stock. Click to Receive an Email with Delivery Details.
Pigtailed Laser Diode 635nm FC Non-Flange Type
#63-026
$375.00
In Stock and Ready to Ship.
Receptacle Laser Diode 670nm (Recertified 05-P)
#56-943-RCD-05P
$248.00
In Stock and Ready to Ship.
Receptacle Laser Diode 670nm
#56-943
$320.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 670nm Flange Type
#56-942
$425.00
In Stock and Ready to Ship.
Receptacle Laser Diode 980nm
#56-941
$425.00
Out of Stock. Click to Receive an Email with Delivery Details.
Receptacle Laser Diode 635nm
#56-940
$320.00
In Stock and Ready to Ship.
Receptacle Laser Diode 1310nm
#56-119
$425.00
Out of Stock. Click to Receive an Email with Delivery Details.
Receptacle Laser Diode 850nm
#56-118
$320.00
In Stock and Ready to Ship.
Receptacle Laser Diode 780nm
#56-117
$320.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 1550nm Flange Type
#56-116
$635.00
Out of Stock. Click to Receive an Email with Delivery Details.
Pigtailed Laser Diode 1310nm Flange Type
#56-114
$530.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 980nm Flange Type
#56-113
$425.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 850nm Flange Type
#56-112
$425.00
In Stock and Ready to Ship.
Pigtailed Laser Diode 780nm Flange Type
#56-111
$425.00
In Stock and Ready to Ship.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-7 of 7 Items |  Sort by Spec
FC-APC Singlemode Patchcord, 1m Length
#55-490
$65.00
In Stock and Ready to Ship.
FC-APC Singlemode Patchcord, 2m Length
#55-491
$65.00
In Stock and Ready to Ship.
FC-APC Singlemode Patchcord, 5m Length
#55-492
$65.00
In Stock and Ready to Ship.
FC-PC Multimode Patchcord, 1m Length
#55-515
$45.00
In Stock and Ready to Ship.
FC-PC Multimode Patchcord, 2m Length
#55-516
$45.00
In Stock and Ready to Ship.
FC-PC Multimode Patchcord, 5m Length
#55-517
$45.00
In Stock and Ready to Ship.
ST-PC Multimode Patchcord, 2m Length
#55-522
$37.00
In Stock and Ready to Ship.
 
Wavelength (nm) Fiber
Type
Threshold Current Operating Current Operating Voltage
Min Typ Max Min Typ Max Min Typ Max Min Typ Max
630 635 640 3M 3224 20mA 35mA 30mA 45mA 2.2V 2.4V
660 670 678 3M 3224 25mA 35mA 40mA 45mA 2.3V 2.6V
770 785 800 3M 4224 15mA 25mA 35mA 35mA 45mA 1.8V 2.3V
845 850 855 3M 4224 5mA 10mA 15mA 15mA 20mA 25mA 1.8V 1.9V 2.0V
960 980 995 3M 5624 15mA 25mA 40mA 35mA 50mA 2.0V 2.2V 2.7V
1290 1310 1330 SMF 28 5mA 15mA 20mA 35mA 1.1V 1.5V
1520 1550 1580 SMF 28 10mA 20mA 30mA 50mA 1.1V 1.5V
8814.gif
a23021.gif

Related Products
Up to 80% off