Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Light Absorbing Black-Out Material

Light Absorbing Black-Out Material

  • For Light Trapping, Baffling, Beam Stopping

Velvet-like, adhesive or non-adhesive backing choices allow black-out material to be applied to any acceptable surface. Flocked material surface characteristics are consistent across product line, but higher paper numbers indicate thicker, more durable levels of backing for the material. The #40 backing is paper-thin (0.01" thick), the #55 adhesive backing is thicker (0.02" thick), but still very flexible, and the #65 backing has a texture similar to heavy construction paper (0.02" thick). Note that material with non-adhesive backing will have a slightly duller (less reflective) finish than the adhesive backed flock material.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer