dcsimg

Need Help?

Our team is ready to assist you!

Cleaning Cloths

Cleaning Cloths
View More Images previous next
  • Photo-Clear® and Anti-Static Options

Tightly woven poly/nylon microfibers make these extremely durable cleaning cloths. The microfibers effectively cut through dirt and lift oil and moisture from the lens surface. It differs from most cloths which move the dirt and oils around instead of removing them. Orange, anti-static micro-fiber cloth has stripes of effective conductive fibers knit every 1/8" that dissipate or drain off static charges. Hundreds of thousands of small pockets in the cloth aggressively capture the dust and dirt. The thick, soft cloths are completely non-abrasive.



 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
Photo-Clear Cleaning Cloths 6" Sq.
#54-717 In Stock and Ready to Ship.
Photo-Clear Cleaning Cloths 12" x 15"
#54-718 In Stock and Ready to Ship.
Anti-Static Cleaning Cloths 8" Sq.
#57-603 In Stock and Ready to Ship.
Anti-Static Cleaning Cloths 10" x 18"
#57-604 In Stock and Ready to Ship.

Related Products
Up to 80% off