eo_logo
 
Product added to cart

First Contact™ Deluxe Cleaning Kit

First Contact™ Cleaning Solution
Refill Bottle (Left)
Applicator Bottle (Right)

First Contact™ Cleaning Solution<br/>Refill Bottle (Left)<br/>Applicator Bottle (Right)
×
Stock #86-811 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$324.00
Volume Pricing
Qty 1+ $324.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
1 x 15mL Applicator Bottle with Polymer
4 x 29mL Polymer Refill Bottles
50 x Peel Tabs
Instructions
Sample of Floss and Inert Mesh for Polymer Removal
Size (oz):
Applicator Bottle: 0.5
Refill Bottle: 4 x 1.0
Note:
Check instructions for substrate compatibility prior to use.
Hazardous material - cannot be shipped internationally

Regulatory Compliance

Certificate of Conformance:

Product Details

Please check instructions for substrate compatibility prior to use.

  • Suitable for Variety of Optical Components
  • Red Polymer Provides Quick Dry Times
  • Applies as Liquid and Easily Peels Away Debris

First Contact™ Cleaning Solution is a red colored polymer solution designed to safely clean or protect a range of materials or surfaces. This includes but is not limited to nanostructures, precision surfaces, glass, fused silica, crystals, metals, Ge, Si, ZnSe, NaCl, KBr, KRS-5, first surface mirrors, telescope optics, precision aerospace surfaces, diffraction gratings, or phase masks. The cleaning solution immediately conforms to any contour, dries, and is then easily peeled from the surface. First Contact™ Cleaning Solution kits include solution, refill bottles, peel tabs, and an applicator bottle. The cleaning solution is offered in a Trial, Standard, and Deluxe Cleaning Kits. 

Note: Please check instructions for substrate compatibility prior to use.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;