dcsimg

Need Help?

Our team is ready to assist you!

UV/Visible Light Exposure Chamber

UV/Visible Light Exposure Chamber
View More Images previous next
  • Perfect Curing at an Excellent Price
  • Versatile, Compact and Durable
  • Excellent for Assembly and Non-Destructive Quality Testing
  • Operator Safe

This user-safe, self-contained light exposure chamber is compact enough to fit onto a benchtop. The unit features a lighting system which emits a peak wavelength at 365nm for use in the speedy curing of UV activated materials.

Optional lamps allow curing of a variety of light activatable formulas. The unit also features a programmable digital timer, power-down mode, and an exposure-completion audio indicator. The chamber comes standard with a rotating clear turntable and shelf, both made of a highly reflective material which facilitates even light distribution. The inner walls are specially coated to provide optimum light distribution and to eliminate shadows throughout. The result is full uniform exposure around 360°. Clear viewing window (open/close via hinged door) to facilitate defect inspection. Typical applications include use in: electronic, telecommunication and medical device assembly.

Panel Indicators

  • Time-Minutes Selectable: 1 - 9 Minutes
  • Time-Seconds Selectable: 6 Second Intervals
  • ON/OFF Light
  • Start & Stop Exposure Lights


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-2 of 2 Items |  Sort by Spec
UV/Visible Light Exposure Chamber, 110V
#55-163
$1,095.00
Out of Stock. Click to Receive an Email with Delivery Details.
450nm Peak, Replacement Bulb for UV/ Vis Chamber
#55-166
$35.00
In Stock and Ready to Ship.

Related Products
Up to 80% off