dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Imaging


Test Targets

Test Targets are used to measure or calibrate the performance of an imaging system. Test Targets are a variety of patterns designed to test specific attributes of an imaging system, including resolution, contrast, depth of field, or distortion. Common Test Targets include USAF 1951, IEEE, or NBS 1963A. Test Targets are also available for determining color or white balance of a system.

Resolution Test Targets (20 Total) | Top of Page


Distortion Test Targets (5 Total) | Top of Page


Image Analysis Test Targets (12 Total) | Top of Page


Color or Grey Level Test Targets (8 Total) | Top of Page